BEGIN:VCARD
VERSION:3.0
FN;CHARSET=UTF-8:
N;CHARSET=UTF-8:;;;;
EMAIL;CHARSET=UTF-8;type=WORK,INTERNET:sales.info@meir.mee.com
TEL;TYPE=WORK,VOICE:+353 (0)1 4198800
TEL;TYPE=WORK,FAX:+353 (0)1 4198890
LABEL;CHARSET=UTF-8;TYPE=WORK:N 53° 18.524 W 006° 21.509
ADR;CHARSET=UTF-8;TYPE=WORK:;;N 53° 18.524 W 006° 21.509;;;;
ORG;CHARSET=UTF-8:MITSUBISHI ELECTRIC EUROPE B.V.
URL;type=WORK;CHARSET=UTF-8:https://ie.mitsubishielectric.com/fa
REV:2026-05-12T10:18:06.045Z
END:VCARD
