MITSUBISHI ELECTRIC Veranderingen ten goede

Unlock new potential with MELSERVO-JET

Advanced servo system designed for high-performance factory automation

With its advanced features and exceptional reliability, the MELSERVO-JET is tailored to meet your unique needs, helping you optimize efficiency, ensure safety, and drive long-term success without significant investment.

MELSERVO-JET is designed for companies looking to make targeted automation improvements, for example faster more flexible production machines that maintaining or improve the production quality and whilst maintaining machine or production costs.

Servo amplifiers benefits

Connectivity through flexible configuration with superior performance

  • 1 Gbps CC-Link IE TSN based motion for time synchronization across all connected devices, including servo amplifiers, motion modules, I/Os, PLC and more.
  • Multi-network connectivity and compatibility with EtherCAT® enable a communication cycle of 125 µs.

Decreasing downtime and improving overall machine safety

  • Machine Diagnosis estimates when a machine failure will occur based on the total usage of the servo motor and notifies when it is time for replacement
  • MR-JET-G4-HS has a built-in functional safety functions (STO/SS1/SBC/SLS/SSM/SDI/SLT) without a need of a functional safety unit
  • Safety functions can be activated by safety I/Os or safety network communication via CC-Link IE TSN Safety or FSoE

Reducing wiring time and space saving

  • MR-JET offers simple wiring by having connectors on the top and bottom surfaces
  • MR-JET-G4-HS is equipped with a push-in connector for I/O signals
  • Power ranging from 0.1 kW to 3.0 kW for 200V versions and 400V versions from 0.6kW to 7kW offers flexible implementation at compact footprint

    Minimizing commission time by user-friendly operation

    • One-Touch Tuning function for optimal performance and reduced settling time without requiring tuning experience
    • Quick Tuning activates with a simple servo-on command, automatically suppressing vibration and overshoot before operation begins for rapid deployment

    Servo amplifier product porfolio

    MR-JET-G

    MR-JET-G

    Supports Ethernet-based CC-Link IE TSN, featuring high-speed, large-capacity communication (1 Gbps). Communication cycle of ≥ 125 μs and speed frequency response of 3.2 kHz enable advanced motion control.

    MR-JET-G-HS

    Integrated safety functions can be activated by CC-Link IE TSN Safety communication (1 Gbps). Output capacity up to 7kW / 400V AC.

    MR-JET-G-N1

    MR-JET-G-N1

    Supports EtherCAT communication with 100 Mbps. Communication cycle of ≥ 125 μs and speed frequency response of 3.5 kHz enable advanced motion control.

    MR-JET-G-HSN1

    Integrated safety functions can be activated by Safety over EtherCAT (FSoE) communication. Ouput capacity up to 7kW / 400V AC.

    Servo motors benefits

    Costs reduction by battery-less absolute position encoders

    • Batteries are not required for multi-revolution encoder position, eliminating the need to purchase and replace batteries, which results in reducing equipment and maintenance costs

    Simple wiring of motor

    • Consolidation of power, brake and feedback signals into a single connection makes wiring less complex and more simple

    Improved product throughput with extremely high positioning accuracy

    • The HK motors are equipped with a reliable absolute encoder, which guarantees trouble-free operation of the motor
    • Precision of 24-bit encoder ensures exceptionally precise and stable motor movements

    Matching various applications for smart equipment

    • HK motors are offering a broader selection of capacities and characterizers for motors
    • From small 50W with low inertia up to 7kW with high inertia ideal for packaging & filling machines, electronics assembly, material handling, printing systems, etc…

      Servo motor product portfolio

      HK Series

      HK-KN Series

      Small capacity, low inertia Capacity: 50W to 2kW Rated speed: 2000/3000 r/min Maximum speed: 3000/6700 r/min Including 400 V type models Single connector as standard

      HK-FN Series

      Small/medium capacity, high inertia Capacity: 100W to 3kW Rated speed: 1500/2000/3000 r/min Maximum speed: 2300/4000/6700 r/min Single connector as standard up to 750W

      HK-SN Series

      Medium capacity, medium inertia Capacity: 3.5kW to 7kW Rated speed: 3000 r/min Maximum speed: 5000/6000 r/min 400 V models One-touch lock connector as standard

      Unlock the Power of MR-JET – Download the Catalogue