Qi<+>PRO CONTROL is a fully closed-loop process control platform

Qi<+>PRO CONTROL is a universal bridge between e.g. machine vision systems and factory automation equipment. It provides interfaces, data processing and command translation between dissimilar systems:

  • Create closed-loop process control by connecting the vision system to your factory automation equipment
  • Enable your automation equipment to handle the vision system like any other end-point sensor
  • Recipe handling on vision system via machine PLC connection
  • Pass through of inspection values to production data analysis engine
  • Off-the-shelf solution, saves custom software development
  • Allows remote access to e.g. vision system settings out-of-the-box
  • PLC vendor agnostic via OPC UA

A bridge between Factory Automation equipment and machine vision systems

This solution demonstrates a fully integrated industrial automation system powered by Qi<+>PRO Control, delivering centralized control and seamless data communication / translation. Designed for smart manufacturing environments, the system connects for example to our own MaiLab/ICONICS software and a Machine Vision PC via OPC UA, enabling real-time data visualization and analysis.

At the core, Qi<+>PRO Control orchestrates the production machine, using sensor inputs to monitor processes and control actuators with precision. A Contact Image Sensor (CIS) captures high-resolution image data for quality inspection, which is analyzed by Software running on the Machine Vision PC to ensure product integrity.

Robust device communication is facilitated through OPC UA or dedicated I/O ports, ensuring synchronized operations across the system. This integrated setup empowers manufacturers with enhanced process control, condition monitoring, and automated visual inspection—driving higher efficiency, quality, and reliability.

Зареждане...